File: thormang3_walking_module_msgs/DampingBalanceParam.msg
Message Definition
float32 cob_x_offset_m
float32 cob_y_offset_m
float32 hip_roll_swap_angle_rad
float32 gyro_gain
float32 foot_roll_angle_gain
float32 foot_pitch_angle_gain
float32 foot_x_force_gain
float32 foot_y_force_gain
float32 foot_z_force_gain
float32 foot_roll_torque_gain
float32 foot_pitch_torque_gain
float32 foot_roll_angle_time_constant
float32 foot_pitch_angle_time_constant
float32 foot_x_force_time_constant
float32 foot_y_force_time_constant
float32 foot_z_force_time_constant
float32 foot_roll_torque_time_constant
float32 foot_pitch_torque_time_constant
Description
These are the parameters used in the Balance Algorithm.
Most algorithms are based on PD Control, therefore, gain and timeconstant are declared in pairs.
COB Offset
float32 cob_x_offset_mfloat32 cob_y_offset_mFeedForward
float32 hip_roll_swap_angle_radGain
float32 gyro_gainfloat32 foot_roll_angle_gainfloat32 foot_pitch_angle_gainfloat32 foot_x_force_gainfloat32 foot_y_force_gainfloat32 foot_z_force_gainfloat32 foot_roll_torque_gainfloat32 foot_pitch_torque_gainTime Constant
float32 foot_roll_angle_time_constantfloat32 foot_pitch_angle_time_constantfloat32 foot_x_force_time_constantfloat32 foot_y_force_time_constantfloat32 foot_z_force_time_constantfloat32 foot_roll_torque_time_constantfloat32 foot_pitch_torque_time_constant