This function reads data from specific memory address range of multiple DYNAMIXEL’s.
NOTE
DXL_MAX_NODE : 16
DXL_MAX_NODE_BUFFER_SIZE : 12
#include <Dynamixel2Arduino.h>
SoftwareSerial soft_serial(7, 8); //RX,TX
#define DXL_SERIAL Serial
#define DEBUG_SERIAL soft_serial //define proper serial debugging port for the board
const uint8_t RS485_DIR_PIN = 2; //DYNAMIXEL Shield
ParamForBulkReadInst_t bulk_read_param;
ParamForBulkWriteInst_t bulk_write_param;
RecvInfoFromStatusInst_t read_result;
Dynamixel2Arduino dxl(DXL_SERIAL, RS485_DIR_PIN);
void setup() {
// put your setup code here, to run once:
DEBUG_SERIAL.begin(115200);
dxl.begin(1000000);
dxl.scan();
// fill the members of structure for bulkWrite
bulk_write_param.xel[0].id = 1;
bulk_write_param.xel[1].id = 3;
bulk_write_param.xel[0].addr = 116; //Goal Position on X serise
bulk_write_param.xel[1].addr = 104; //Goal Velocity on X serise
bulk_write_param.xel[0].length = 4;
bulk_write_param.xel[1].length = 4;
bulk_write_param.id_count = 2;
// fill the members of structure for bulkRead
bulk_read_param.xel[0].id = 1;
bulk_read_param.xel[1].id = 3;
bulk_read_param.xel[0].addr = 132; //Present Position on X serise
bulk_read_param.xel[1].addr = 128; //Present Velocity on X serise
bulk_read_param.xel[0].length = 4;
bulk_read_param.xel[1].length = 4;
bulk_read_param.id_count = 2;
dxl.torqueOff(1);
dxl.setOperatingMode(1, OP_POSITION);
dxl.torqueOn(1);
dxl.torqueOff(3);
dxl.setOperatingMode(3, OP_VELOCITY);
dxl.torqueOn(3);
}
void loop() {
// put your main code here, to run repeatedly:
static int32_t position = 0, velocity = 0;
int32_t recv_position = 0, recv_velocity = 0;
// set value to data buffer for bulkWrite
position = position >= 4095 ? 0 : position+409;
memcpy(bulk_write_param.xel[0].data, &position, sizeof(position));
velocity = velocity >= 200 ? -200 : velocity+10;
memcpy(bulk_write_param.xel[1].data, &velocity, sizeof(velocity));
// send command using bulkWrite
dxl.bulkWrite(bulk_write_param);
delay(100);
// Print the read data using bulkRead
dxl.bulkRead(bulk_read_param, read_result);
DEBUG_SERIAL.println("======= Bulk Read ========");
memcpy(&recv_position, read_result.xel[0].data, read_result.xel[0].length);
memcpy(&recv_velocity, read_result.xel[1].data, read_result.xel[1].length);
DEBUG_SERIAL.print("ID: ");DEBUG_SERIAL.print(read_result.xel[0].id);DEBUG_SERIAL.print(" ");
DEBUG_SERIAL.print(", Present Position: ");DEBUG_SERIAL.print(recv_position);DEBUG_SERIAL.print(" ");
DEBUG_SERIAL.print(", Packet Error: ");DEBUG_SERIAL.print(read_result.xel[0].error);DEBUG_SERIAL.print(" ");
DEBUG_SERIAL.print(", Param Length: ");DEBUG_SERIAL.print(read_result.xel[0].length);DEBUG_SERIAL.print(" ");
DEBUG_SERIAL.println();
DEBUG_SERIAL.print("ID: ");DEBUG_SERIAL.print(read_result.xel[1].id);DEBUG_SERIAL.print(" ");
DEBUG_SERIAL.print(", Present Velocity: ");DEBUG_SERIAL.print(recv_velocity);DEBUG_SERIAL.print(" ");
DEBUG_SERIAL.print(", Packet Error: ");DEBUG_SERIAL.print(read_result.xel[1].error);DEBUG_SERIAL.print(" ");
DEBUG_SERIAL.print(", Param Length: ");DEBUG_SERIAL.print(read_result.xel[1].length);DEBUG_SERIAL.print(" ");
DEBUG_SERIAL.println();
DEBUG_SERIAL.println();
delay(100);
}