CM-150 Task Code Download Guide

Preparation

  1. R+Task 2.0 software must be installed on the PC.
    R+Task 2.0 Download

  2. Open the Task Code file(*.tsk) from R+Task 2.0.

  3. Connect the battery(LB-041) to the controller(CM-150) and turn on the controller.

  4. Connect the controller(CM-150) and the PC using a micro USB cable.

tcdown0

Download

  1. Check if PC and the controller are connected with a micro USB cable.

  2. Check if the Controller(CM-150) is powered on.

  3. Select Device 1 as shown below.

    tcdown_en1

  4. Select discovered device 2 from the list and click 3 confirm button.
    • If the device does not appear in the list, check step 1 and 2.

    tcdown_en2

  5. Select Download 4 as shown below.

    tcdown_en3

  6. When task code download is completed, a success message will appear.

    tcdown_en4

    tcdown_en5