Edit on GitHub Controller ROBOTIS offers a number of controllers for your next robotics project. Select this category to see the full selection of ROBOTIS controllers and their technical information. Interfaces ROBOTIS Interfaces can be used to control DYNAMIXEL from an external source that is not a ROBOTIS controller. Interfaces are available for computers, single-board computers (Raspberry Pi), popular controller boards (Arduino), and more. See this section to learn more about Interfaces with DYNAMIXEL. Communication Communication accessories include BlueTooth modules (BT-210, BT-410), remote controllers (RC-100, RC-200) and more. Sensors Depending on the application sensors can be used to measure distance, temperature, colors, touch, or more! ROBOTIS produces many sensors that are compatible with both ROBOTIS edutainment kits and different ROBOTIS controllers. Motors Product manuals for the simple motor accessories from ROBOTIS edutainment kits such as DREAM II and OLLO can be found here. Display See here for display accessories offered by ROBOTIS.