Edit on GitHub

LM-10 LED Module
Introduction
The module makes light with LED. There are two types of LED: Orange and Blue. ON/OFF of each LED can be controlled separately through port control.
- Weight : 4g
- Dimensions : 24mm x 18mm x 12mm
Compatibility Guide Controller Compatibility
Pinout

- OUT2 : The second LED can be turned on when High signal is applied.
- GND
- NCC : Not used
- VCC
- OUT1 : The first LED can be turned on when High signal is applied.
CAUTION : Cables can may be damaged when not properly connected (i.e. wrong orientation), or use of excessive force during connection.
Tutorials
- RoboPlus Task : Please refer to LED Module section in the RoboPlus Task.
Videos
The following video is covering the precautions you should know in using the OLLO ports on your controller such as CM-150.

