Edit on GitHub

Color Sensor(CS-10)
Introduction
- This sensor detects colors.
- It can distinguish 6 different colors; red, blue, green, yellow, white, and black.
- When objects are too close (less than 6 mm) or too far (more than 18 mm) the color sensor is unable measure values properly.
Compatibility Guide Controller Compatibility
Specifications
- Weight : 4g
- Dimensions : 24mm x 18mm x 12mm
- Sensing Range : 6mm ~ 18mm
Pinout

- SIG1 : Color singnal 1
- GND
- ADC : Output of color intensity analog voltage
- VCC ( 3.3V / 5V )
- SIG2 : Can turn on the LED by sending High Signals
| SIG1 | SIG2 | Description |
|---|---|---|
| LOW | LOW | RED color intensity |
| LOW | HIGH | GREEN color intensity |
| HIGH | LOW | BLUE color intensity |
| HIGH | HIGH | insignificant value |
CAUTION : Cables can may be damaged when not properly connected (i.e. wrong orientation), or use of excessive force during connection.
CAUTION : Make connections to the controlled while unpowered. Making connections while the controller is powered may cause it to malfunction or/and damage.

