Edit on GitHub

Distance Sensor(DMS-80)
Introduction
- DMS-80 is used to detect objects or walls within a fixed distance.
- The sensor is not affected by color as much as IR Sensors enabling it to measure precise distance.
Compatibility Guide Controller Compatibility
Specifications
- Weight : 4.4g
- Detecting Distance : 10 ~ 80cm
- Recommended Voltage Suppy : 4.5 ~ 5.5V
Pinout

- VCC(5V)
- GND
- ADC(Outputs the distance sensing value in analog signal)
Sensor Output
- This is a graph shows the analog output voltage on RoboPlus based on the distance changes from white paper which has a reflection percentage of 90% and gray paper which has a reflection percentage of 18%.
- Even if the color and reflection percentage change, you can see the output value for the distance barely changes.

Tutorials
- RoboPlus Task : Please refer to DMS-80 section in the Roboplus Task.

