Edit on GitHub
Temperature Sensor(TPS-10)
Introduction
- Sensor measures changes in temperature
- Sensor activates when heat is applied to object
Compatibility Guide
Controller Compatibility
Specifications
- Weight : 18g
- Length : 1M(including cable)
- Sensing Temperature Range : -20°C ~ 120°C
Pinout
- Not used
- GND
- ADC : Sensor output (heat-sensing)
- VCC ( 3.3V )
- Not used
CAUTION : Cables can may be damaged when not properly connected (i.e. wrong orientation), or use of excessive force during connection.
CAUTION : Make connections to the controlled while unpowered. Making connections while the controller is powered may cause it to malfunction or/and damage.