Edit on GitHub

Passive IR Sensor(PIR-10)
Introduction
- Motion-sensing sensor.
- Object motion sensing occurs within the sensor range
Compatibility Guide Controller Compatibility
Specifications
- Weight : 10g
- Dimensions : 18mm x 30mm x 8mm
- Sensing Range : 20cm ~ 2m
- Sensing Angle : -45° ~ 45°
Pinout
- Not used
- GND
- ADC : Sensor output (for moving object)
- VCC ( 3.3V )
- Not used
CAUTION : Cables can may be damaged when not properly connected (i.e. wrong orientation), or use of excessive force during connection.
CAUTION : Make connections to the controlled while unpowered. Making connections while the controller is powered may cause it to malfunction or/and damage.

