Edit on GitHub

Touch Sensor(TS-10)
Introduction
- This is a switch like the sensor used with OLLO to sense touch by other objects.
- Can be used as a bumper on cars to detect impact.
Compatibility Guide Controller Compatibility
Specifications
- Weight : 4g
- Dimensions : 24mm x 18mm x 15mm
Pinout

- Not used
- GND
- ADC : Outputs status of switch, i.e. Pressed or Not Pressed
- VCC
- Not used
CAUTION : Cables can may be damaged when not properly connected (i.e. wrong orientation), or use of excessive force during connection.
Tutorials
- RoboPlus Task : Please refer to Touch Sensor section in the Roboplus Task.