Edit on GitHub
Geared Motor(GM-10A)
Introduction
It is connected to ROBOTIS’s controller, and the direction of spin and the speed of spin can be adjusted through port control. Please refer to the Compatibility Guide below.
Compatibility Guide
Controller Compatibility
Specifications
- Weight : 15g
- Dimensions : 18mm x 36mm x 24mm
- Gear Ratio : 70:1
- Speed : 125RPM @ 1.5V, 250RPM @ 3.0V
- Output on both Axles
- Safety Clutch installed
Pinout
- MOT-
- MOT+
CAUTION : Cables can be damaged when connected imporperly(i.e. wrong orientation), or when use excessive force during connection.
Tutorials
- RoboPlus Task : Please refer to Geared Motor section in the Roboplus Task.