Edit on GitHub

Magnetic Sensor(MGSS-10)
Introduction
- This sensor detects magnetism.
- The sensor behaves as a touch sensor and detects a magnet close or far.
- Place the magnet approximately 5 mm in front of the sensor for touch-sensor-like behavior.
Compatibility Guide Controller Compatibility
Specifications
- Weight : 3g
- Dimensions : 24mm x 18mm x 12mm
Sensing Range
- The maximum detectable distance of the magnet’s N/S pole and the front of the sensor : 1.5Cm

CAUTION : Won’t be detected if the sensing distance is shorter than 5mm
Pinout

- Not used
- GND
- ADC : magnetismdetection status
- VCC (3.3V)
- Not used
CAUTION : Cables can may be damaged when not properly connected (i.e. wrong orientation), or use of excessive force during connection.
CAUTION : Make connections to the controlled while unpowered. Making connections while the controller is powered may cause it to malfunction or/and damage.
Tutorials
- Reading Data is similar to that of Touch sensor.
- RoboPlus Task : Please refer to Touch Sensor section in the Roboplus Task.

