Edit on GitHub
    
    
    
    
    
  
Step 3: Leader and Follower Example

- This tutorial shows you how to read data from one Dynamixel and write the read value to another Dynamixel using the Dynamixel Easy SDK.
 
NOTE: It assumes that you have already installed and built the SDK.
Make cpp file
- Create a new C++ source file Open it with your editor.
    
$ touch tutorial_step3.cpp 
Check the Port Names
- Before running the code, check the port name of the connected Dynamixel.
 - For General
    
- OpenRB-150: 
ttyACM0: USB ACM device - U2D2: 
FTDI USB Serial Device converter now attached to ttyUSB0$ sudo dmesg | grep tty 
 - OpenRB-150: 
 
Source Code Description
#include "dynamixel_easy_sdk/dynamixel_easy_sdk.hpp"
int main(){
  dynamixel::Connector connector("/dev/ttyACM0", 57600);
  std::unique_ptr<dynamixel::Motor> leader_motor = connector.createMotor(1);
  std::unique_ptr<dynamixel::Motor> follower_motor = connector.createMotor(2);
  int min_position = leader_motor->getMinPositionLimit().value() + 100;
  int max_position = leader_motor->getMaxPositionLimit().value() - 100;
  leader_motor->disableTorque();
  follower_motor->disableTorque();
  follower_motor->setOperatingMode(dynamixel::Motor::OperatingMode::POSITION);
  follower_motor->enableTorque();
  while (true) {
    int present_position = leader_motor->getPresentPosition().value();
    std::cout << "Leader Motor Present Position: " << present_position << std::endl;
    if (present_position < min_position) {
      leader_motor->enableTorque();
      leader_motor->setGoalPosition(min_position);
      while(true){
        present_position = leader_motor->getPresentPosition().value();
        if(present_position >= min_position) break;
      }
      leader_motor->disableTorque();
    } else if (present_position > max_position) {
      leader_motor->enableTorque();
      leader_motor->setGoalPosition(max_position);
      while(true){
        present_position = leader_motor->getPresentPosition().value();
        if(present_position <= max_position) break;
      }
      leader_motor->disableTorque();
    }
    follower_motor->setGoalPosition(present_position);
  }
}
Add Header Files
- Add 
dynamixel_easy_sdk/dynamixel_easy_sdk.hppto the top of your CPP file. This class is included in the Dynamixel SDK package.#include "dynamixel_easy_sdk/dynamixel_easy_sdk.hpp" 
Create Connector and Motor Object
- Create a 
Connectorobject with port name, baud rate, and protocol version to manage the communication.(Only protocol 2.0 is supported)int main(){ dynamixel::Connector connector("/dev/ttyACM0", 57600); - Create a 
Motorobject for each Dynamixel servo you want to control, using thecreateMotormethod of theConnectorclass. - This method takes the motor ID as an argument and returns a unique pointer to a 
Motorinstance. (shared_ptr is also available) - Create motor objects while carefully distinguishing between the leader and follower IDs.
    
std::unique_ptr<dynamixel::Motor> leader_motor = connector.createMotor(1); std::unique_ptr<dynamixel::Motor> follower_motor = connector.createMotor(2); - This process throws a 
DxlRuntimeErrorif the object creation fails. 
Set Position Limits
- Get the position limits of the leader motor using the 
getMinPositionLimitandgetMaxPositionLimitmethods.int min_position = leader_motor->getMinPositionLimit().value() + 100; int max_position = leader_motor->getMaxPositionLimit().value() - 100; 
Set Operating Mode to Position Control Mode
- Use the methods provided by the 
Motorclass to control the Dynamixel servo. - Set the operating mode of follower motor to position control mode.
    
leader_motor->disableTorque(); follower_motor->disableTorque(); follower_motor->setOperatingMode(dynamixel::Motor::OperatingMode::POSITION); follower_motor->enableTorque(); 
Leader and Follower Control Loop
- In a loop, read the present position of the leader motor using the 
getPresentPositionmethod.while (true) { int present_position = leader_motor->getPresentPosition().value(); std::cout << "Leader Motor Present Position: " << present_position << std::endl; - If the leader motor’s position exceeds the defined range, move it back within the range.
    
if (present_position < min_position) { leader_motor->enableTorque(); leader_motor->setGoalPosition(min_position); while(true){ present_position = leader_motor->getPresentPosition().value(); if(present_position >= min_position) break; } leader_motor->disableTorque(); } else if (present_position > max_position) { leader_motor->enableTorque(); leader_motor->setGoalPosition(max_position); while(true){ present_position = leader_motor->getPresentPosition().value(); if(present_position <= max_position) break; } leader_motor->disableTorque(); } - Set the goal position of the follower motor to the present position of the leader motor.
    
follower_motor->setGoalPosition(present_position); } } 
Error Handling
- To ensure your code is robust, every method that sends a command to the motor returns a Result object that encapsulates values and errors.
 - This object lets you safely check for any communication or device errors before proceeding.
 - You can check for communication errors and device(dynamixel) errors using the Result object.
 - 
    
If you use
value()when error occurred without checking for errors, it may throw an exception.Example
auto result_uint32 = leader_motor->getMinPositionLimit(); if (!result_uint32.isSuccess()) { std::cerr << dynamixel::getErrorMessage(result_uint32.error()) << std::endl; return 1; } int min_position = result_uint32.value(); 
Compile and Run
- You can compile and run the code using the following commands
    
$ g++ tutorial_step3.cpp -o tutorial_step3 -l dxl_x64_cpp $ ./tutorial_step3 

