Edit on GitHub
Study Materials
Here you can get useful resources such as Training Materials, App, robot example, assembly manual and a MARKER for Commando.
Advanced Study Materials
Training Materials, Additional Examples, 3D Printing are available here, and customize your ROBOTIS ENGINEER KIT with additional resources.
Additional course materials are provided via the link below.

All items (App, Assemly Manuals and Kit-Only Raspbian Image file) are available.
Download App
The ENGINEER KIT2 shares R+Task 3.0 and ENGIEER app with the ENGINEER KIT 1. If these app and software are not installed on your PC or a smart device, see App Installation and install the app and software.
Download Robot Examples
| Examples | Python (.py) | Motion (.mtn) |
|---|---|---|
| MAX-E2 | 01_ENG2_Max_E2_PY.py | 01_ENG2_Max_E2_MO.mtn3 |
| Commando | 02_ENG2_Commando_PY.py | Only Python File is used |
| Scorpi | 03_ENG2_Scorpi_PY.py | 03_ENG2_Scorpi_MO.mtn3 |
| AutoBot (Additional Eaxmples) | 04_ENG2_Autobot_PY.py | 04_ENG2_Autobot_MO.mtn3 |
| Strider (Additional Eaxmples) | 05_ENG2_Strider_PY.py | Only Python File is used |
Download Assembly Manual
Download the assembly manuals from the following table.
| Model | Download |
|---|---|
| MAX-E2 | ROBOTIS_ENGINEER_KIT2_MAX-E2_EN_ver2014.pdf |
| Commando | ROBOTIS_ENGINEER_KIT2_Commando_EN_ver2014.pdf |
| Scorpi | ROBOTIS_ENGINEER_KIT2_Scorpi_EN_ver2014.pdf |
| AutoBot (Additional Eaxmples) | ROBOTIS_ENGINEER KIT2_Autobot_EN_ver2018.pdf |
| Strider (Additional Eaxmples) | ROBOTIS_ENGINEER KIT2_Strider_EN_ver2018.pdf |
Download a MARKER for Commando
Download MARKER for Commando.


