Featured
| DYNAMIXEL Wizard 2.0 | DYNAMIXEL SDK | DYNAMIXEL Workbench |
|---|---|---|
![]() |
![]() |
DYNAMIXEL Wizard 2.0
DYNAMIXEL Wizard 2.0 is an optimized tool for managing DYNAMIXEL’s from various operating systems.
The following features are provided with DYNAMIXEL Wizard 2.0.
- DYNAMIXEL Firmware Update
- DYNAMIXEL Diagnosis
- DYNAMIXEL Configuration and Test
- DYNAMIXEL Data Plotting in Real-Time
- Generate & Monitor DYNAMIXEL Packets
DYNAMIXEL SDK
DYNAMIXEL SDK is a software development kit that provides DYNAMIXEL control functions using packet communication.
The API of DYNAMIXEL SDK is designed for DYNAMIXEL actuators and DYNAMIXEL-based platforms.
You need to be familiar with C/C++ programming language for right use of the software.
This e-Manual provides comprehensive information on ROBOTIS products and applications.
If you are looking for more SDK programs, see Development (SDK & ROS)
DYNAMIXEL Workbench
DYNAMIXEL Workbench is library which provides simple and easy APIs to use DYNAMIXEL.
Arduino IDE
Arduino IDE enviroment can be utilized with DYNAMIXEL Shield or OpenCM controllers by using our open-source library (Dynamixel2Arduino or Dynamixel Shield)
| Arduino IDE |
|---|
Development (SDK & ROS)
| DYNAMIXEL SDK | DYNAMIXEL Workbench | Embedded C(CM-530) | Embedded C(CM-510/700) | ZIGBEE SDK | OpenCM IDE |
|---|---|---|---|---|---|
![]() |
DYNAMIXEL SDK
DYNAMIXEL SDK is a software development kit that provides DYNAMIXEL control functions using packet communication.
The API of DYNAMIXEL SDK is designed for DYNAMIXEL actuators and DYNAMIXEL-based platforms.
You need to be familiar with C/C++ programming language for right use of the software.
This e-Manual provides comprehensive information on ROBOTIS products and applications.
DYNAMIXEL Workbench
DYNAMIXEL Workbench is library which provides simple and easy APIs to use DYNAMIXEL.
Embedded SDK
Custom firmware exploration is an option for users who would like to explore embedded programming in C-language with the ROBOTIS CM-530, 510, 700 controller used in BIOLOID Premium, GP and STEM kits.
The Embedded SDK provides the solution for users to develope a firmware that can be installed in CM-510 / CM-530 / CM-700
- About Embedded C(CM530) and Embeeded C(CM510/700)
- All the codes are written in C .
- Detailed Examples are provided.
- About Zigbee SDK
- It has outstanding portability in each platform since written in C language.
- It is easy to perform platform porting since it is written in both platform independent and dependent sources.
- The interface is standardized; thus, the developed software can be used again even if the controller is different.
ROBOTIS Framework Packages
The ROBOTIS Framework Packages is ROS packages which is mainly used with ROBOTIS humanoid platform, OP2, OP3 and Thormang3.
ROBOTIS Manipulator library
The ROBOTIS Manipulator library is a library package to control a manipulator. This package provides a manipulator class for setting manipulator parameters, and provides some math functions to configure the manipulator controller and a basic trajectory generators that uses minimum jerk.
OpenCM IDE
For an Arduino-like programming experience, OpenCM IDE can be used to program the ROBOTIS OpenCM9.04 controller included with the ROBOTIS Mini. It includes example sketches specific to the Dynamixel communication protocol and OLLO sensors.
Roboplus (R+)
RoboPlus (R+) software is designed to help you begin creating and programming with ROBOTIS kits straight out of the box.
R+ Task 3.0
The most fully featured option is R+ Task 3.0, featuring options to program your robot using ROBOTIS Task Code, Python, and Motion Programming.
| R+ Task 3.0 |
|---|
R+ 2.0
| R+ Manager 2.0 | R+ Task 2.0 | R+ Motion 2.0 | R+ Design 2.0 | R+ Scratch |
|---|---|---|---|---|
R+ Manager 2.0
R+ Manager 2.0 is a firmware management tool to test and update sensors, motors, controllers and servos.
R+ Task 2.0
R+ Task 2.0 is a task editor to create instructions in a simplified C-Language that can be downloaded to our exclusive controller such as CM-550.
R+ Motion 2.0
R+ Motion 2.0 is a motion editor to easily create complex robot poses which can be linked together to create full movement routines. Once downloaded to the ROBOTIS controller, motion files can be played back from R+ Motion 2.0 or inserted into code made in R+ Task 2.0.
R+ Design 2.0
R+ Design 2.0 can be used as an interactive guide for step-by-step robot assembly. The optional “Creator Mode” allows users to prototype and develop their own structures based on ROBOTIS components.
R+ Mobile Apps
| R+ m.Task 2.0 | R+ m.Motion 2.0 | R+ m.Design | R+ Block |
|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
R+ Block
R+ Block allows to select ROBOTIS controllers to connect to Scratch 2.0 Offline Editor and program robots in the Scratch block-programming language.
R+ 1.0
This older all-in-one version of our RoboPlus software provides similar features to RoboPlus 2.0 but includes additional compatibility for firmware management with legacy ROBOTIS devices: CM-5, CM510/CM530, CM700, Dynamixel AX-Series & MX-Series
| R+ Task | R+ Manager | R+ Motion | Dynamixel Wizard |
|---|---|---|---|
ROBOTIS MINI
ROBOTIS Mini app is used to control and operate ROBOTIS MINI
| ROBOTIS MINI |
|---|
![]() |